??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI CIE-508-105-Z015
HELP_VARIABLE
Company
Balluff
Description
CC-Link
Bill of material
BALLUFF BNI CIE-508-105-Z015
VERF
Availability
Available
BC
Order code
BNI008C
TC
Artikelbezeichnung
BNI CIE-508-105-Z015
PX
Product view
53687_00
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
0.779 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Interface = CC-Link IE Field V0, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 8-pin, X-coded, Connection (COM 2) = M12x1-Female, 8-pin, X-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.